Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Hakon®-Clamping sets - Series 100
Bill of material
Hakon Clamping Sets Series 100 KETTEN FUCHS Artikel-Nr. 100-4876
CNSORDERNO
Order number
100-4876
DXD
Size
48 × 76 mm
H
Length
36 mm
H1
Length
28 mm
AS
Number pieces
8 mm
M
Screw size
M8x22
MD
Transferable tightening torque
41 Nm
MT
Transferable torsional moment
2039 Nm
FAX
Transferable axial force
85 kN
PW
Surface pressure wave
210 N/mm^2
PN
Surface pressure Hub
132 N/mm^2
CNSMASSEXACT
mass
0.550 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices